We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B0018YLF2ASH


Motor Model Details
Model Number B0018YLF2ASH
Multiplier Symbol MXTXPP
Weight 114 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 1.5
Frame 182T
FORM FBK1XX
TYPE IKH
Model Number B0018YLF2ASH
NOM. EFF. 81.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 78.5
Frequency 60 Hz
FLAMPS 3
NEMA B
Code K
kW 1.1
PF 58.3
S.RPM 900
FLRPM 870
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 16.7
Torques
Full Load (lb-ft): 9.06
Locked Rotor: 255
Break Down: 295
Bearings
Drive End: 6306UU
Opposite Drive End: 6306UU
Efficiency (%)
Full Load: 81.9
3/4 Load: 80
1/2 Load: 75
Power Factor (%)
Full Load: 58.3
3/4 Load: 38.3
1/2 Load: 49.7

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top