We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B0158YLF2USH


Motor Model Details
Model Number B0158YLF2USH
Multiplier Symbol MXTXPP
Weight 579 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 15
Frame 286T
FORM FBK1XX
TYPE IKH
Model Number B0158YLF2USH
NOM. EFF. 90.2
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 88.5
Frequency 60 Hz
FLAMPS 25
NEMA B
Code G
kW 11.2
PF 63.2
S.RPM 900
FLRPM 874
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 116
Torques
Full Load (lb-ft): 90.1
Locked Rotor: 275
Break Down: 275
Bearings
Drive End: 6310C3
Opposite Drive End: 6310C3
Efficiency (%)
Full Load: 90.3
3/4 Load: 89.6
1/2 Load: 87
Power Factor (%)
Full Load: 63.2
3/4 Load: 42.8
1/2 Load: 55.1

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top