We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B0208YLF3OMH


Motor Model Details
Model Number B0208YLF3OMH
Multiplier Symbol MXTXPP
Weight 567 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 20
Frame 324T
FORM FBK1XX
TYPE TKKH
Model Number B0208YLF3OMH
NOM. EFF. 91
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 90.2
Frequency 60 Hz
FLAMPS 25
NEMA B
Code G
kW 14.9
PF 67.8
S.RPM 900
FLRPM 875
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 116
Torques
Full Load (lb-ft): 120
Locked Rotor: 300
Break Down: 250
Bearings
Drive End: 6312ZZC3
Opposite Drive End: 6312ZZC3
Efficiency (%)
Full Load: 91.3
3/4 Load: 90.9
1/2 Load: 88.7
Power Factor (%)
Full Load: 67.8
3/4 Load: 48.6
1/2 Load: 60.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top