We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B0308YLF3AMH


Motor Model Details
Model Number B0308YLF3AMH
Multiplier Symbol MXTXPP
Weight 714 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 30
Frame 364T
FORM FBK1XX
TYPE TKKH
Model Number B0308YLF3AMH
NOM. EFF. 92.4
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91
Frequency 60 Hz
FLAMPS 42
NEMA B
Code G
kW 22.4
PF 72.9
S.RPM 900
FLRPM 881
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 217
Torques
Full Load (lb-ft): 179
Locked Rotor: 250
Break Down: 230
Bearings
Drive End: 6314C3
Opposite Drive End: 6312C3
Efficiency (%)
Full Load: 92.5
3/4 Load: 92.6
1/2 Load: 91.7
Power Factor (%)
Full Load: 72.9
3/4 Load: 55.6
1/2 Load: 66.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top