We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B0508YLF3ASH


Motor Model Details
Model Number B0508YLF3ASH
Multiplier Symbol MXTXPP
Weight 1495 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 60
Frame 404T
FORM FBK1XX
TYPE TKKH
Model Number B0508YLF3ASH
NOM. EFF. 95
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 70
NEMA B
Code G
kW 44.7
PF 84.3
S.RPM 1200
FLRPM 1180
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 435
Torques
Full Load (lb-ft): 267
Locked Rotor: 195
Break Down: 245
Bearings
Drive End: 6317C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 95
3/4 Load: 94.6
1/2 Load: 93.2
Power Factor (%)
Full Load: 84.3
3/4 Load: 74.2
1/2 Load: 81.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top