We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B0758YLF4ASH


Motor Model Details
Model Number B0758YLF4ASH
Multiplier Symbol MXTXPP
Weight 2100 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 75
Frame 444TS
FORM FBK1XX
TYPE TKKH
Model Number B0758YLF4ASH
NOM. EFF. 94.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 115
NEMA A
Code G
kW 55.9
PF 64.6
S.RPM 900
FLRPM 890
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 554.3
Torques
Full Load (lb-ft): 443
Locked Rotor: 185
Break Down: 225
Bearings
Drive End: 6313C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 94.7
3/4 Load: 94.1
1/2 Load: 92.3
Power Factor (%)
Full Load: 64.6
3/4 Load: 46.4
1/2 Load: 57.9

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top