We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

B1008YLF4ASH


Motor Model Details
Model Number B1008YLF4ASH
Multiplier Symbol MXTXPP
Weight 2400 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 100
Frame 445T
FORM FBK1XX
TYPE TKKH
Model Number B1008YLF4ASH
NOM. EFF. 93
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 91.7
Frequency 60 Hz
FLAMPS 151
NEMA B
Code G
kW 74.6
PF 66.7
S.RPM 900
FLRPM 884
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 725
Torques
Full Load (lb-ft): 594
Locked Rotor: 160
Break Down: 215
Bearings
Drive End: NU318C3
Opposite Drive End: 6313C3
Efficiency (%)
Full Load: 93.1
3/4 Load: 92.4
1/2 Load: 90.6
Power Factor (%)
Full Load: 66.7
3/4 Load: 47.1
1/2 Load: 59.3

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top