We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

TEFC 501 HP & Above

Related Information
Need a Quote? Have A Question?
Service Locator
Service Locator
Where to Buy
Where to Buy
Where to Buy
Get The Most From Your Electric Motors
Get The Most From Your Electric Motors Click to Download
Download Your Free Catalog Get The Most From Your Electric Motors

Toshiba’s low voltage totally enclosed fan cooled line is available in high efficiency at 500 HP and above. This product’s robust design provides a cast iron frame construction and Class F insulation. It offers high torque and low vibration ratings, leading to a longer life and greater reliability.

Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
F6003FLG8BM 600 3600 TEFC 5810USS 60 460 High
F6003FLG8OM 600 3600 TEFC 5810USS 60 575 High
F6004FLF4BM 600 1800 TEFC 5810UZ 60 460 High
F6004FLF4BMH 600 1800 TEFC 5810UZ 60 460 Premium
F6004FLF4OM 600 1800 TEFC 5810UZ 60 575 High
F6004FLF4OMH 600 1800 TEFC 5810UZ 60 575 Premium
F6004FLG3BM 600 1800 TEFC 5810US 60 460 High
F6004FLG3BMH 600 1800 TEFC 5810US 60 460 Premium
F6004FLG3OM 600 1800 TEFC 5810US 60 575 High
F6004FLG3OMH 600 1800 TEFC 5810US 60 575 Premium
F6006FLF4BM 600 1200 TEFC 5810UZ 60 460 High
F6006FLF4BMH 600 1200 TEFC 5810UZ 60 460 Premium
F6006FLF4OM 600 1200 TEFC 5810UZ 60 575 High
F6006FLF4OMH 600 1200 TEFC 5810UZ 60 575 Premium
F6006FLG3BM 600 1200 TEFC 5810US 60 460 High
F6006FLG3BMH 600 1200 TEFC 5810US 60 460 Premium
F6006FLG3OM 600 1200 TEFC 5810US 60 575 High
F6006FLG3OMH 600 1200 TEFC 5810US 60 575 Premium
F7004FLF4BM 700 1800 TEFC 5810UZ 60 460 High
F7004FLF4BMH 700 1800 TEFC 5810UZ 60 460 Premium
F7004FLF4OM 700 1800 TEFC 5810UZ 60 575 High
F7004FLF4OMH 700 1800 TEFC 5810US 60 575 Premium
F7004FLG3BM 700 1800 TEFC 5810US 60 460 High
F7004FLG3BMH 700 1800 TEFC 5810US 60 460 Premium
F7004FLG3OM 700 1800 TEFC 5810US 60 575 High
F7004FLG3OMH 700 1800 TEFC 5810US 60 575 Premium
7006FTAB11E-A 700 1200 TEFC 5811US 60 460 High
7006FTAC11E-A 700 1200 TEFC 5811US 60 575 High
7003FTAB11F-A 700 3600 TEFC 5811USS 60 460 High
7003FTAC11F-A 700 3600 TEFC 5811USS 60 575 High
7004FTAB11E-A 700 1800 TEFC 5811US 60 460 High
7004FTAC11E-A 700 1800 TEFC 5811US 60 575 High
8003FTAB11F-A 800 3600 TEFC 5811USS 60 460 High
8004FTAB11E-A 800 1800 TEFC 5811US 60 460 High
8004FTAC11E-A 800 1800 TEFC 5811US 60 575 High

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top