We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F6003FLG8BM


Motor Model Details
Model Number F6003FLG8BM
Multiplier Symbol MXTFCS
Weight 6000 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5810USS
FORM FCK1
TYPE TIKK
Model Number F6003FLG8BM
NOM. EFF. 94.5
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 93.6
Frequency 60 Hz
FLAMPS 656
NEMA -
Code H
kW 447.4
PF 90.8
S.RPM 3600
FLRPM 3579
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 5229.3
Torques
Full Load (lb-ft): 880
Locked Rotor: 165
Break Down: 270
Bearings
Drive End: 6313C3
Opposite Drive End: NU313C3
Efficiency (%)
Full Load: 94.4
3/4 Load: 93.6
1/2 Load: 91.9
Power Factor (%)
Full Load: 90.8
3/4 Load: 84
1/2 Load: 89

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top