We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F6006FLF4BMH


Motor Model Details
Model Number F6006FLF4BMH
Multiplier Symbol MXTFCG
Weight 6120 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 600
Frame 5810UZ
FORM FBK1
TYPE TKKH
Model Number F6006FLF4BMH
NOM. EFF. 95
VOLTS 460
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.1
Frequency 60 Hz
FLAMPS 738
NEMA -
Code F
kW 447.4
PF 79.9
S.RPM 1200
FLRPM 1190
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 4137.7
Torques
Full Load (lb-ft): 2648
Locked Rotor: 160
Break Down: 210
Bearings
Drive End: NU328C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.4
3/4 Load: 95.2
1/2 Load: 94.4
Power Factor (%)
Full Load: 79.9
3/4 Load: 72.4
1/2 Load: 78.2

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top