We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

F7004FLF4OM


Motor Model Details
Model Number F7004FLF4OM
Multiplier Symbol MXTFCS
Weight 7800 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 700
Frame 5810UZ
FORM FBK1
TYPE TIKK
Model Number F7004FLF4OM
NOM. EFF. 95.4
VOLTS 575
Enclosure TEFC
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 622
NEMA -
Code F
kW 522
PF 88.5
S.RPM 1800
FLRPM 1788
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 3853.2
Torques
Full Load (lb-ft): 2056
Locked Rotor: 225
Break Down: 265
Bearings
Drive End: 6320C3
Opposite Drive End: 6320C3
Efficiency (%)
Full Load: 95.4
3/4 Load: 94.5
1/2 Load: 92.9
Power Factor (%)
Full Load: 88.5
3/4 Load: 83.8
1/2 Load: 87.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top