We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

MM15


Motor Model Details
Model Number MM15
Multiplier Symbol MECIEC
Weight 29Kg
Technical Data
Data Package Download

50 Hertz Data
kW 1.5
Frame 90L
FORM
TYPE
Model Number MM15
NOM. EFF. 85.3
VOLTS 230/400
Enclosure TEFC
SF B3
AMB 40 C
Min. Eff.
Frequency 50 Hz
FLAMPS 5.6/3.2
NEMA N
Code
HP 2
PF
S.RPM 1500
FLRPM 1445
Insul Class F
Duty S1
Serial No.
Amperage
Locked Rotor: 23.9
Torques
Full Load (lb-ft): 9.91
Locked Rotor: 313
Break Down: 345
Bearings
Drive End: 6206 2Z/C3
Opposite Drive End: 6206 2Z/C3
Efficiency (%)
Full Load: 85.3
3/4 Load: 85.4
1/2 Load: 83.6
Power Factor (%)
Full Load: 79
3/4 Load: 71
1/2 Load: 58

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top