We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

MM90


Motor Model Details
Model Number MM90
Multiplier Symbol MECIEC
Weight 1285Kg
Technical Data
Data Package Download

50 Hertz Data
kW 200
Frame 315L
FORM
TYPE
Model Number MM90
NOM. EFF. 95.8
VOLTS 400/690
Enclosure TEFC
SF B3
AMB 40 C
Min. Eff.
Frequency 50 Hz
FLAMPS 335/194
NEMA N
Code
HP 250
PF
S.RPM 3000
FLRPM 2980
Insul Class F
Duty S1
Serial No.
Amperage
Locked Rotor: 2500
Torques
Full Load (lb-ft): 640
Locked Rotor: 225
Break Down: 311
Bearings
Drive End: 6317/C3
Opposite Drive End: 6317/C3
Efficiency (%)
Full Load: 95.8
3/4 Load: 95.4
1/2 Load: 94.3
Power Factor (%)
Full Load: 90
3/4 Load: 88
1/2 Load: 83

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top