We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Toshiba's permanent magnet (PM) motor drive system is a highly efficient motor and drive solution ideal for maximizing energy cost savings. Permanent magnet motor technology offers the highest motor efficiencies, power density, torque output, and speed accuracy on the market. Toshiba's Tosh-ECO® PM motor paired with Toshiba's state-of-the-art AS3® or S15 adjustable speed drive offers on average 7% efficiency improvement when compared to an induction motor drive system.
The Tosh-ECO PM motor yields greater power savings, compared to induction motors, especially on lower speed conditions for constant torque applications. Additional power savings of up to 9.5% for constant torque and up to 12% for variable torque loads can be achieved by using a permanent magnet motor drive system. (Test Results Based on 7.5 kW Motor-Drive System)
DRIVE APPLICATIONS
Model |
kW |
Base Speed |
Frame |
FLT |
BDT |
Weight |
---|---|---|---|---|---|---|
PM1 | 0.55 | 3600 | 71M | 1.49 | 260 | 5 |
PM2 | 0.55 | 1800 | 71M | 2.92 | 260 | 5 |
PM3 | 0.75 | 4500 | 71M | 1.59 | 260 | 5 |
PM4 | 0.75 | 3600 | 71M | 1.99 | 260 | 5 |
PM5 | 0.75 | 1800 | 71M | 3.98 | 260 | 6 |
PM6 | 1.1 | 4500 | 71M | 2.31 | 260 | 5 |
PM7 | 1.1 | 3600 | 71M | 2.94 | 260 | 6 |
PM8 | 1.1 | 1800 | 71M | 5.95 | 260 | 7 |
PM9 | 1.5 | 4500 | 71M | 2.98 | 260 | 6 |
PM10 | 1.5 | 3600 | 71M | 3.98 | 260 | 6 |
PM11 | 1.5 | 1800 | 71M | 7.96 | 260 | 7 |
PM12 | 1.5 | 1800 | 90L | 7.98 | 260 | 11 |
PM13 | 2.2 | 4500 | 71M | 4.98 | 260 | 7 |
PM14 | 2.2 | 4500 | 90L | 4.95 | 260 | 11 |
PM15 | 2.2 | 3600 | 71M | 5.96 | 260 | 7 |
PM16 | 2.2 | 3600 | 90L | 5.96 | 260 | 11 |
PM17 | 2.2 | 1800 | 90L | 11.9 | 260 | 13 |
PM18 | 3 | 4500 | 90L | 6.11 | 260 | 11 |
PM19 | 3 | 3600 | 90L | 7.98 | 260 | 13 |
PM20 | 3 | 1800 | 90L | 15.9 | 260 | 15 |
PM21 | 4 | 4500 | 90L | 8.49 | 260 | 13 |
PM22 | 4 | 3600 | 90L | 10.9 | 260 | 15 |
PM23 | 4 | 1800 | 90L | 21.1 | 260 | 18 |
PM24 | 4 | 1800 | 112M | 21.1 | 260 | 24 |
PM25 | 5.5 | 4500 | 90L | 12.1 | 260 | 15 |
PM26 | 5.5 | 3600 | 90L | 14.9 | 260 | 17 |
PM27 | 5.5 | 3600 | 112M | 14.9 | 260 | 24 |
PM28 | 5.5 | 1800 | 112M | 29.1 | 260 | 27 |
PM29 | 7.5 | 3600 | 112M | 19.9 | 260 | 27 |
PM30 | 7.5 | 1800 | 112M | 39.9 | 260 | 32 |
PM31 | 11 | 3600 | 112M | 29.1 | 260 | 32 |
PM32 | 11 | 1800 | 112M | 58.1 | 260 | 35 |
PM33 | 11 | 1800 | 132M | 58.1 | 260 | 54 |
PM34 | 15 | 3600 | 112M | 39.8 | 260 | 35 |
PM35 | 15 | 3600 | 132M | 39.9 | 260 | 54 |
PM36 | 15 | 1800 | 132M | 79.6 | 260 | 61 |
PM37 | 18.5 | 3600 | 132M | 49.1 | 260 | 61 |
PM38 | 18.5 | 1800 | 132M | 98.1 | 260 | 68 |
PM39 | 22 | 3600 | 132M | 58.1 | 260 | 68 |
PM40 | 30 | 3600 | 132M | 79.9 | 260 | 75 |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No