MTX® Outdoor

Severe Duty Outdoor

Related Information
MTX<sup>®</sup> Outdoor

The Toshiba MTX® NEMA 3R outdoor medium voltage adjustable speed drive is one of the most innovative adjustable speed drive offerings to date. Featuring an advanced enclosure design and power section topology, the MTX is the world's first and only drive specifically designed for outdoor mounting in remote applications or applications where a building does not exist. From the jungle to the desert, the MTX can be mounted virtually anywhere, eliminating the need to find suitable indoor floor space.

Product Image Gallery

Do you have a question?
x



Top Top