MTX2-60 Outdoor

Related Information
MTX2<sup>™</sup>-60 Outdoor

The Toshiba MTX2™-60 NEMA 3R outdoor medium voltage adjustable speed drive (ASD) is one of the most innovative ASD offerings to date. Featuring an advanced enclosure design and power section topology, the MTX2-60 is the world's first and only drive in this rating. The MTX2-60 is specifically designed for mounting in remote locations from the jungle to the desert or applications where a building does not exist.

  • Three Cable in, Three Cables Out
  • Lower Cost of Ownership
  • Very Low Harmonics, Meets or Exceeds IEEE 519-2014
  • Higher True Power Factor than Running Motors Across-the-line (>0.95)
  • Advanced User Interface Design
  • Operating Temperature -45°C to +50°C
  • Suitable for use on Standard Motors without the Need for Special Motor Insulation or Cable

Product Image Gallery

Do you have a question?
x



Top Top