We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

M403WTQL11F-C


Motor Model Details
Model Number M403WTQL11F-C
Multiplier Symbol MXTWP2
Weight 8551 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 2,000
Frame 5811/12USS
FORM DCW4
TYPE TIKE
Model Number M403WTQL11F-C
NOM. EFF. 96.3
VOLTS 4000
Enclosure WPII
SF 1.15
AMB 40 C
Min. Eff. 95.4
Frequency 60 Hz
FLAMPS 245
NEMA -
Code E
kW 1492
PF 91.4
S.RPM 3600
FLRPM 3575
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 1438.5
Torques
Full Load (lb-ft): 2938
Locked Rotor: 130
Break Down: 220
Bearings
Drive End: M9-90 INS
Opposite Drive End: M9-90 INS
Efficiency (%)
Full Load: 96.3
3/4 Load: 95.4
1/2 Load: 96.1
Power Factor (%)
Full Load: 91.4
3/4 Load: 84.3
1/2 Load: 89.6

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top