We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

Explosion Proof

Medium Voltage Motors

Related Information

Toshiba’s general purpose, totally enclosed explosion proof high efficiency motors are built to meet the UL– and CSA–listed hazardous locations requirements. This product line is designed for use in Class I, Division 1, Group D, and Class II, Division 2, Groups F and G. The motor is ideal for indoor and outdoor use and offers the performance and reliability the motor industry has come to expect from Toshiba, which makes the Explosion Proof Motor the clear choice for the toughest environments and applications.


Model
HP
RPM
Enclosure
Frame
Frequency
Voltage
Efficiency
2003XPAK11B-C 200 3600 TEXP 449TS 60 4000 High
2004XPAK11A-C 200 1800 TEXP 449T 60 4000 High
2008XPAL11A-C 200 900 TEXP 509E 60 4000 High
2006XPAK11A-C 200 1200 TEXP 449T 60 4000 High
F2009YLF3I-C 200 720 TEXP D509E 60 4000 High
2503XPAL11F-C 250 3600 TEXP 509US 60 4160 High
2504XPAK11A-C 250 1800 TEXP 449T 60 4000 High
2506XPAL11E-C 250 1200 TEXP 509E 60 4000 High
2508XPAL11E-C 250 900 TEXP D509E 60 4000 High
F2509YLF3I-C 250 720 TEXP D509E 60 4000 High
3003XPAL11F-C 300 3600 TEXP H509US 60 4000 High
3004XPAL11E-C 300 1800 TEXP 509E 60 4000 High
3006XPAL11E-C 300 1200 TEXP 509E 60 4000 High
3008XPAL11E-C 300 900 TEXP H509E 60 4000 High
F3009YLF3I-C 300 720 TEXP H509E 60 4000 High
3503XPAL11F-C 350 3600 TEXP H509US 60 4000 High
3504XPAL11E-C 350 1800 TEXP 509E 60 4000 High
3506XPAL11E-C 350 1200 TEXP D509E 60 4000 High
3508XPAL11E-C 350 900 TEXP H509E 60 4000 High
F3509YLF3I-C 350 720 TEXP 5810L 60 4000 High
4003XPAL11F-C 400 3600 TEXP H509US 60 4000 High
4004XPAL11E-C 400 1800 TEXP D509E 60 4000 High
4006XPAL11E-C 400 1200 TEXP H509E 60 4000 High
4008XPAL11E-C 400 900 TEXP 5811L 60 4000 High
F4009YLF3I-C 400 720 TEXP 686S 60 4000 High
4503XPAL11F-C 450 3600 TEXP 5810S 60 4000 High
4504XPAL11E-C 450 1800 TEXP H509E 60 4000 High
4506XPAL11E-C 450 1200 TEXP H509E 60 4000 High
4508XPAL11E-C 450 900 TEXP 688S 60 4000 High
F4509YLF3I-C 450 720 TEXP 688S 60 4000 High
5003XPAL11F-C 500 3600 TEXP 5811S 60 4000 High
5004XPAL11E-C 500 1800 TEXP H509E 60 4000 High
5006XPAL11E-C 500 1200 TEXP 5810L 60 4160 High
5008XPAL11E-C 500 900 TEXP 688S 60 4000 High
F5009YLF3I-C 500 720 TEXP 6809L 60 4000 High
6004XPAL11E-C 600 1800 TEXP 688S 60 4000 High
6006XPAL11E-C 600 1200 TEXP 6809L 60 4000 High
6008XPAL11E-C 600 900 TEXP 6809L 60 4000 High
F6009YLF3I-C 600 720 TEXP 6811L 60 4000 High
6003XPQL11F-C 600 3600 TEXP 688H 60 4000 High
7004XPAL11E-C 700 1800 TEXP 6809L 60 4000 High
7006XPAL11E-C 700 1200 TEXP 6809L 60 4000 High
7008XPAL11E-C 700 900 TEXP 6810L 60 4000 High
F7009YLF3I-C 700 720 TEXP 6811L 60 4000 High
7003XPQL11F-C 700 3600 TEXP 6810H 60 4000 High
8004XPAL11E-C 800 1800 TEXP 6810L 60 4000 High
8006XPAL11E-C 800 1200 TEXP 6810L 60 4000 High
8008XPAL11E-C 800 900 TEXP 6811L 60 4000 High
F8009YLF3I-C 800 720 TEXP 6811L 60 4000 High
8003XPQL11F-C 800 3600 TEXP 6811H 60 4000 High
9004XPAL11E-C 900 1800 TEXP 6811L 60 4000 High
9006XPAL11E-C 900 1200 TEXP 6811L 60 4000 High
9008XPAL11E-C 900 900 TEXP 6811L 60 4000 High
9003XPQL11F-C 900 3600 TEXP 6811H 60 4000 High
M204XPAL11E-C 1,000 1800 TEXP 6811L 60 4000 High

Product Image Gallery

Need a Quote? Have A Question?

Request A Quote

Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!










Submit
Processing...
Need a Quote? Have A Question?
x









Processing...
Top Top