We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities. Click here to accept cookies.
TIC's Cookie Policy. Privacy Policy

4503XPAL11F-C


Motor Model Details
Model Number 4503XPAL11F-C
Multiplier Symbol MXTFCM
Weight 6500 lbs
Technical Data
Data Package Download

60 Hertz Data
HP 450
Frame 5810S
FORM
TYPE
Model Number 4503XPAL11F-C
NOM. EFF. 336
VOLTS 4000
Enclosure TEXP
SF 1.15
AMB 40 C
Min. Eff. 94.5
Frequency 60 Hz
FLAMPS 55
NEMA B
Code F
kW 336
PF
S.RPM 3600
FLRPM 3574
Insul Class F
Duty CONT
Serial No.
Amperage
Locked Rotor: 94.4
Torques
Full Load (lb-ft): 365
Locked Rotor: 664
Break Down: 96
Bearings
Drive End: 232
Opposite Drive End: SLEEVE
Efficiency (%)
Full Load: SLEEVE
3/4 Load: 92.7
1/2 Load: 94.5
Power Factor (%)
Full Load: 94
3/4 Load: 93.9
1/2 Load: 94.4

Back to search results
Need a Quote? Have A Question?
x









Processing...
Top Top