We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies.
TIC's Cookie Policy.
Privacy Policy
Item | LP03 | LP04 |
---|---|---|
Loop | 1 (current output) | 1 (pulse output) |
AI | 1 to 5 V 4ch | |
DI | No-voltage contact: 3 ch | |
MV | 4 to 20 mA 1ch | Pulse width: 1 ch |
AO | 1 to 5 V 2ch | |
DO | Open drain: 3 ch | |
Inter-channel insulation | AI/O and DI/O insulated, AI/O and power source insulated |
Item | SAI01 | SAI02 | SAI03 |
---|---|---|---|
ch | 8 | 4 | 4 |
Input | 1 to 5 V ±10 mV ±20 mV ±50 mV ±100 mV ±200 mV ±1 V ±5 V Thermocouple: J,K,T,E,R,B (with cold-point compensation) |
1 to 5 V | 1 to 5 V (with distributor output) |
Inter-channel insulation | Non-insulated | Insulated | Insulated |
Online swap | Yes | ||
24V current | 50 mA | 60 mA | 300 mA |
Accuracy (FS) | ±0.1 % (mV/V) ±0.2 % (TC) |
±0.1 % | ±0.1 % |
Item | STC01 |
---|---|
Input | J,K,T,E,R,B (with cold-point compensation) |
Inter-channel insulation | Non-insulated |
Online swap | Yes |
24V current | 70 mA |
Accuracy (FS) | ±0.2 % |
IO bus rate | 19.2 kbps |
Item | STC01 |
---|---|
ch | 4 |
Input | Pt100 (Type/range settable for each channel) |
Inter-channel insulation | Non-insulated |
Online swap | Yes |
24V current | 70 mA |
Accuracy (FS) | ±0.1 % |
IO bus rate | 19.2 kbps |
Item | SAO01 | SAO02 |
---|---|---|
ch | 8 | 4 |
Output | 4 to 20 mA | |
Inter-channel insulation | Non-insulated | Insulated |
Online swap | Yes | |
24V current | 300 mA | 200 mA |
Accuracy (FS) | ±0.2 % |
Pulse Inputs
Item | SPI01 |
---|---|
ch | 4 |
Input | No-voltage contact: Max50 Hz Voltage: Max10 kHz |
Inter-channel insulation | Non-insulated |
24V current | 150 mA |
Pulse Outputs
Item | SPO01 |
---|---|
ch | 4 |
Output | DC24 V to 100 mA 8-bit resolution |
Inter-channel insulation | Non-insulated |
24V current | 100 mA |
Digital Inputs
Item | SDI01 |
---|---|
ch | 32 |
Input | DC24 V to 5 mA |
Inter-channel insulation | Non-insulated |
Online swap | Yes |
24V current | 50 mA |
Digital Outputs
Item | SDI01 |
---|---|
ch | 32 |
Output | DC24 V to 100 mA |
Inter-channel insulation | Non-insulated |
Online swap | Yes |
24V current | 50 mA |
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Register to view our materials and keep informed with our latest updates.
You may enter your filters below to locate manuals, brochures, software, drawings, and other important documents.
Select a category, choose a Product Family, then select from the list of available documents.
If you encounter any problems or have any questions please contact TIC-Webmaster@toshiba.com
Sign me up to receive future updates about Toshiba products
Yes No