We use cookies to support this website, track usage on this website, to perform analytics and to perform promotional activities.
Click here to accept cookies. TIC's Cookie Policy.
Privacy Policy
The MS420 Series UPS provides continuous power availability for mission-critical applications. It is a perfect solution for small to medium power needs in IT, commercial markets and more. The
scalable design allows expansion of the overall system capacity with increasing business needs. MS420 allows you to take control of your cost of ownership across 3 enclosures - 8, 12, 20 kVA maximum load capacity.
Scalability – Power for Now and the Future:
Easily accommodate your businesses growth and changing power requirements by expanding or reducing capacity in 4kVA increments
Matches instantaneous power usage needs by regulating current power usage
Three enclosure sizes with multi-purpose battery and power module bays give the flexibility to fit your limited cost and space constraints
Auto-configuration and smart load distribution ensures quick and easy capacity updates free of costly UPS technician visits
Availability – Power Whenever You Need It:
Continuous online and backup power delivery using innovative technology
Designed with reliable and thoroughly tested materials, with virtually zero failures thus no power interruptions
Guaranteed hardware redundancy and power availability using independent mini-UPS Power Modules with own-dedicated inverters, converters, and bypass mechanisms
Each element of MS420 is designed with innovative, intelligent technology to deliver continuous power to any critical load
Cost of Ownership – Only Pay for the Power You Need:
4kVA power modules and frame options gives planning personnel refined control of operating and space costs
With smaller capacity increments, remove (or reduce) capacity, and space utilization overhead, removing operating cost overhead as well
Multiple enclosure sizes (8, 12 and 20 kVA) for a tighter operating space control. MS420 also can be embedded into your 19’’ server cabinet.
Redundancy – Resilient System Uptime:
MS420 uses a system of parallel 4kVA power modules, simplifying power expansion while maintaining N+1 or better redundancy configurations
Redundant power modules safely pick up load from failing modules and equally share it without disruption or overload
Each power module houses its own control and logic providing the highest system availability
Interchangeable & Hot-Swappable:
Adjust online and backup power capacity with no disruption to your critical load
Disconnect and remove or add modules easily, simply by sliding and securing new modules when needed, with no need to schedule a service technician appointment
Uses modern technology to automatically sense, calibrate, authorize and activate the new module to equally start sharing load with existing hardware.
Interconnected – Modern & Easy to Use:
Absolute control of your UPS at your fingertips. Modern and sleek User Interface via a modern LCD display, using Touch technology
Leverages IoT power to remotely monitor and control MS420 operations through your laptop computer or your mobile device, through industry standard communication protocols and state-of-the-art, robust security mechanism
Quality – Toshiba's Signature:
Extensively Tested High Quality Materials
Assembled in Houston facility, checked for quality and reliability
Tested for compliance to UL1778 certification
Industry-leading three-year warranty
MS420 Scalable UPS Solution
Product Image Gallery
Need a Quote? Have A Question?
Let's talk about your customized solutions and packaged deal options. Fill out the form on the right and our product experts will be in touch shortly!
Sign me up to receive future updates about Toshiba products