TX-6 | Tandem Compound Four Flow |
The TX-6 steam turbine power train consists of one reverse flow high-pressure / intermediate-pressure (HIP) turbine and two double flow low-pressure turbines, featuring 3 casings. The TX-6 gives customers the option to choose between down- and side-exhaust, providing additional degree of overall plant design flexibility.
TX-6 steam turbines find applications in both combined cycle power projects and conventional coal- or gas-fired steam power plants. With more than 2.5 million reliable hours of cumulative operating time, the TX-6 product line has the demonstrated experience you can count on.
Main Steam Pressure | up to 251 bara / 3,640 psia |
---|---|
Main Steam Temperature | up to 600 deg. C / 1,112 deg. F |
Reheat Temperature | up to 620 deg. C / 1,148 deg. F |
Output | up to 800 MW |
Frequency | 50Hz or 60Hz |